Series PRE

PROPORTIONAL PRESSURE REGULATOR WITH COILVISION TECHNOLOGY

READY FOR SMART MANUFACTURING

The Series PRE proportional pressure regulator is equipped with a new technology, COILVISION, which constantly monitors the operation of the solenoids in the regulator and prevents possible malfunctions. All data coming from the regulator can be transmitted wirelessly to the cloud, aggregated and used in order to view the operational efficiency of the regulator by means of a dashboard.

The Series PRE is available in two sizes and in different configurations, including IO-Link connectivity. As well as the standard options with and without display, there is a version with an integrated exhaust valve, which enables the system to exhaust even without a power supply.

A manifold version enables the control of several outlets with only one inlet, while a version with external sensor connections is available for applications where there is a requirement to monitor the pressure of aggressive gases or liquids.