Certifications

Our commitment to achieving "Total Quality" is demonstrated  through the attainment of international certifications.

The ISO 9001 is both a guarantee for all our customers as well as a tool within the company to continuously monitor compliance and effectiveness of procedures.

In 1994 Camozzi obtained from “Det Norske Veritas” the certification for the Quality Management Systems according to ISO 9001 standards.

Then in 2003 it obtained the certifications for the Quality Management Systems ISO 9001:2000 and from the Environmental Management System as ISO 14001:1996.

In May 2006, "Det Norske Veritas" issued ISO 14001:2004.

In 2009, "Det Norske Veritas" issueda new certificate ISO 9001:2008 also confirming the certification ISO 14001:2004.

One of Camozzi's main goals, equal to quality and safety, is the protection of the environment and compatibility of our activities with the surrounding environment.

In 2013, the plant of Lumezzane (BS) has achieved ISO/TS 16949:2009 Automotive Management System Certification from "Det Norske Veritas", which applies to the design and production of fittings for compressed air braking systems and for fuel distribution systems for diesel engines.

We also hold certifications for Integrated Policy Quality Management System and Safety at Work

Download the Certificates in PDF:

Certificate: ISO 9001:2015

Certificate: IATF 16949:2016

Certificato ISO 14001:2015