50 years of service to our customers                                                                                                                           

Founded in 1964, Camozzi Automation embarked on an evolutionary journey that, in just a few years, saw the company become a leading industrial solutions provider in automation.

Ongoing investment has enabled the company to build and consolidate its international presence and broaden its product offering. Today, this comprises solutions for industrial automation, components and systems to control liquid and gaseous fluids, and applications dedicated to the transportation industry.

Statistics
Division
6
Production Sites
1700
Employees
The Growth
215M
Turnover
8%
Investment
7%
Research & Development
Global Network
85%
Export
24
Subsidiaries
54
Distributors
WORLDWIDE NETWORK
Camozzi Automation constantly invests in its worldwide network of businesses, assuring its presence in more than 75 countries throughout the world, including 24 subsidiaries and service centers and an extensive network of exclusive distributors.