Miniaturisation
When mechatronics take off.
Intelligent pneumatics for the automation industry, which integrate sensors and diagnostic features to enable customized solutions for the monitoring of pressure and flow parameters, are also contributing to reduced machine cycle times and energy consumption. These are important characteristics of automation components in today’s market along with the need for components that are technically advanced, customisable and compact.
The general market trend is towards miniaturised mechatronic components which are capable of several functions. For example, pilots for solenoid valves are benefiting from miniaturisation as they become progressively smaller.
Camozzi is following these technological trends closely and is focusing on future product developments to ensure success.
“To us creativity is about the exploration of many new ideas. The optimum solution is the one that remains after the elimination of all possible alternatives. We are constantly developing our knowledge which we pass on to our customers to ensure they fully benefit from the advantages available from the latest technologies.”
Learn more about:
Micro solenoid valve series K8
Micro pressure regulator series K8P