Truck & Trailer

Road transport is one of the most diverse sectors and this is made apparent when you consider the many different operating and climatic conditions that can exist; the evolving standards to reduce polluting emissions and the ever present requirement for safety, comfort, energy efficiency, all of which are now regarded as prerequisites.

It is for these reasons that Camozzi components have been designed and tested to perform in many different scenarios, for example, whilst being subjected to intense vibration and wide variations in temperature. Valves are supplied into this sector to control cooling fluids and suspension systems.

On board FRL assemblies and fittings are also available along with cylinders for the actuation of lifting and coupling systems. Customised solutions to satisfy specificrequirements or integrated mechatronic systems can also be supplied that can be quickly configured and connected.