Series DRCS drives for Stepper motors

September 14 2017

One-size full digital drives with bluetooth system and NFC integrated

The Series DRCS drives, that have been specially configured to control Stepper motors, are one of the most important news enlarging the range of Camozzi components for electrical actuation.

These drives can control Stepper motors with 2 phases and micro stepping feed. They are able to calculate the normal resonance frequency of the motors and optimize their driving.

The availability of 8 inputs allows the realization of a table of 256 commands, for each of which it is possible to set position, speed, acceleration and deceleration.

The Series DRCS drives are equipped with the serial protocol CANopen CiA301 and CiA402 by means of which it is possible to run commands for motion control and the integration for the monitoring of the drive’s state.

To configure the drive, wired (USB 2.0) or wireless (according to Bluetooth standards; BL-BLE) connections can be used.


  • Full digital drive
  • PLC function programmable with the Camozzi QSet configuration software
  • Feedback by means of incremental encoder
  • NFC system integrated
  • Self-compensation of errors
  • 256 programmable positions (control of speed and position)
  • Wire configuration by means of USB 2.0 and wireless configuration by means of bluetooth protocol BL-BLE
  • Can be controlled in frequency (step and direction), digital I/O and serial CANopen protocol