The new Series ST cylinders


February 20 2017

Camozzi enriches its range of pneumatic actuators with the new Stopper cylinders

The Series ST Stopper cylinders are pneumatic actuators with rod, complying with UNITOP and ISO 21287 standards, where rod and bushing have been specifically enlarged to ensure high resistance to radial loads and shocks. These cylinders are available in two versions, double-acting and single- acting, and with rear spring. The non- rotating rod version is also available.

The high resistance to impacts and radial loads, together with the easy mounting make the Series ST particularly suitable to be used in the following sectors:

 

• Packaging (Food & Beverage)

• Wood

• Automotive

• Conveying systems

• Logistics

• Assembly of Electronics