Handling Catalog 2016-2017


October 04 2016

Reliability and flexibility in a compact design

Modern industrial processes are now characterized by an ever increasing amount of automation. Where very high performance is required, the increase in productivity of a piece of machinery is ever more linked to the efficiency of its handling operations.

Camozzi has enlarged its range of solutions for handling in order to offer the right mix of performance, reliability and flexibility. The range of Camozzi grippers has been realized dedicating special attention to a compact design and to the choice of materials, while reducing overall weight.

The use of high performance force transmission systems, precision and optimization of the thrust areas of the pistons enable the Camozzi grippers to provide high gripping forces, while guaranteeing high levels of repeatability.

The different series are available in many sizes and versions and it is possible to create special solutions to enable the use in all applications linked to different sectors, especially in the context of material handling, assembly and machine tools: