| Didactics Unit VAB |
![]() Didactics Unit VAB This Unit enables an thorough study of all subjects regarding pneumatics thanks to a series of operating functions that facilitate and optimize the time required to learn the technical aspects. Thanks to this didactics unit subjects concerning pneumatic circuits with and without logic elements may be studied in depth. The Unit is made of press-formed steel with thickness 10-15/10 and baked with epoxy powders and normally equipped with supporting feet or, on request, supporting wheels. Each pneumatic component is mounted on slotted Modules in order to enable easy movement, the Modules can be easily removed. The Unit includes horizontal panel with pneumatic controls as underlined in the attached picture and integrates: Pneumatic components:
Supplied material:
Didactics support: Manual complete with 60 pneumatic exercises. Pneumatic supply: Compressed air 4-6 bar. Dimensions: 1300 x 600 x h900 mm. weight 50 Kg dimensions with carriage 1300 x 600 x h1660 mm weight 80 Kg Codes to order:
Carriage complete with wheels. For information about prices and general conditions of supply we request to send an e-mail at training@camozzi.com The Didactics Unit is realized in conformity with the National and European Industrial Injury Legislation and is covered by third party liability policy, in conformity with D.P.R. 24 May 1988 N. 224 and DIR. C.E.E. N.85/375 |