Quality, Environment and Safety at work

Quality...an absolute and total equipment

Everybody tals about quality.
We prefer to talk about the many components that work together to create a quality system that ensures excellence, not only in the final product but throughout the entire business process.
Research, technological innovation, training and environmental safety, and total customer care are all factors that Camozzi considers strategic in the achievement of...

...quality reflecting an unyielding commitment to the pursuit of excellence.

In 1994 Camozzi obtained from Det Norske Veritas the certification for the Quality Management Systems regarding UNI EN ISO 9001:2000.
Then in 2003 obtained the certifications for the Quality Management Systems regarding UNI EN ISO 9001:2000 and from the Environmental Management System as UNI EN ISO 14001:1196. At May 2006, "Det Norske Veritas" release a new certificates UNI EN ISO 14001 : 2004.
In 2009, "Det Norske Veritas" release a new certificates UNI EN ISO 9001 : 2008 confirming also the certification UNI EN ISO 14001 : 2004.
One of Camozzi's main goals, equal to quality and safety, is the protection of the environment and compatibility of our activities with the territorial context in which they are performed.


Integrated Policy Quality Management System and Safety at work

UNI EN ISO 9001
Day by day we try to improve ourselves, to extend our competence and our professionalism in a constant way.

Download certificate

UNI EN ISO 14001
Minimise the consumption of energy, water, raw material and the production of waste, and focus on recycling wherever possible.

Download certificate