|
The new electropneumatically operated solenoid valves Series 3 G1/4 |
The new electropneumatically operated solenoid valves Series 3 G1/4Small dimensions, high flow rate that can reach 1300 NL/min and possibility to attach to Series 3 G1/8
With the introduction of the new products presented in the past years, grippers, shock absorbers, Series 61, Series Y etc..., we didn't lose sight of our standard range. The Series 3 valves have always been one of the most import product families. Last year we presented the Series 3 plug in and this year the G1/4 version has been introduced. These electro-valves, with an extremely favourable relation between the flow rates and dimensions can satisfy new segments of the market. The G1/4 electro-valves of Series 3 have been designed with 3/2, 2x3/2, 5/2 and 5/3-ways in the two main versions which are: electropneumatically actuated and spring return and electropneumatically actuated and return, moreover external servo pilot versions are available. The suitable solenoids are 22x22. The valves have a manual bistable override and can be supplied in the standard or manual version without the necessary use of any tools..
Download the brochure
|